Temperature Transmitter, Type MBT 9110

  • The MBT 9110 temperature transmitter can be used for converting the Pt 100 / Pt 1000 ohm signal or the thermo couple mV signal to a 4 – 20 mA signal.

    The MBT 9110 is a very durable and reliable temperature transmitter with all major marine approvals and can be used together with all our sensors based on Pt or Thermocouple technology.

    MBT 9110 transmitters in the standard program are delivered in an enclosure, but are also used as an integrated part of certain temperature sensors. The transmitter is available as standard or galvanic isolated with or without EEx approval.


    Features:

    • 2-wire universal transmitter for industrial and maritime applications 
    • Pt 100, Pt 1000 or thermocouple input 
    • 4 – 20 mA standard output - with or without galvanic isolation
    • For mounting in DIN B connection head, heightened lid or in a separate enclosure 
    • Advanced sensor fault indication 
    • Temperature linearized

     

    Approvals & Certificates:

    • Lloyds Register of Shipping, LR 
    • Germanischer Lloyd, GL 
    • Det Norske Veritas, DNV 
    • Nippon Kaiji Kyokai, NKK 
    • China Classification Society, CCS 
    • Bureau Veritas, BV

     

  • Product Ordering Key


    Non-standard build-up combinations may be selected. However, minimum order quantities may apply.
    Please contact your local Danfoss Office for further information.

     

  • MBT 9110 Temperature transmitter - Danfoss

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation

Our websites on