Temperature Sensors, Type MBT 3252

  • Heavy-duty temperature sensor for controlling cooling water, lubrication oil, hydraulic oil and refrigeration plants within general industry.
    This temperature sensor is based on a standardized Pt 100 element, which gives a reliable and accurate measurement.
    The changeable measuring insert is equipped with a silicone cable, which makes the sensor very resistant towards vibrations.
    The MBT 3252 is equipped with a B-head as standard.
    If needed, a transmitter (MBT 9110) can be ordered as an integrated part of the MBT 3252 sensor.

    Features:

    • Gaseous or liquid media, e.g. air, gas, vapour, water or oil. 
    • Resistance or 4 – 20 mA signal 
    • Up to 200 °C media temperature 
    • Pt sensing element with silicone cable 
    • Can be used with 2- or 3-wire connections 
    • Interchangeable measuring insert 
    • Available with built-in transmitter 
    • Also available in a marine version as MBT 5252

     

  • Product Ordering Key


    Non-standard build-up combinations may be selected. However, minimum order quantities may apply.
    Please contact your local Danfoss Office for further information.

     

  • MBT 3252 Temperature sensor - Danfoss

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation

Our websites on