Temperature Sensor, Type MBT 153

  • The MBT 153 is an universal cable temperature sensor that can be used for controlling cooling water and ventilation systems within general industry applications. This temperature sensor is based on a standardized Pt 100 or Pt 1000 element, which gives a reliable and accurate measurement. On request the MBT 153 can also be delivered with NTC / PTC elements. The sensor is based on a stainless steel housing with a cable, which makes the sensor extremely flexible.

    The MBT 153 can be combined with a sensor pocket, type MBT 120, to protect the silicone cable from the media. The sensor combined with the sensor pocket is named MBT 5253. The MBT 153 has a PVC or silicone cable as standard but it can be delivered with teflon cable on request.


    Features:

    • For temperature measurement where reliable, robust and accurate equipment is required 
    • Temperature range -50 – 200 °C 
    • Short response times
    • Pt 100 or Pt 1000 resistance element 
    • 2- or 4-wire connection 
    • MBT 120 sensor pocket available

     

  • MBT 153

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation

Our websites on