High Pressure Transmitter for Marine Applications, Type MBS 6300

  • The design of the high pressure transmitters, type MBS 6300 ensures that the transmitters are accurate and reliable, even in extreme environments with pressure peaks, vibration, temperature fluctuations and EMC interference.

    The robust product design withstands humidity cycles and heavy vibration.

     

    Features:

    • Typical applications: High pressure fuel injection 
    • Designed for use in harsh environment 
    • Overload pressure 3000 bar 
    • Enclosure stainless steel (AISI 304) 
    • Wetted parts stainless steel (AISI 630) 
    • Pressure ranges from 0 up to 2500 bar 
    • Output signals: 4 – 20 mA, ratiometric and absolute voltage 
    • Temperature compensated 
    • High vibration stability 
    • For medium and ambient temperature up to 125 °C

     

    Approvals & Certificates:

    • Lloyds Register of shipping, LRS 
    • Germanischer Lloyd, GL 
    • Bureau Veritas, BV 
    • Det Norske Veritas, DNV 
    • Registro Italiano Navale, RINA 
    • Nippon Kaiji Kyokai, NKK 
    • American Bureau of Shipping, ABS 
    • Korean Register of Shipping, KR 
    • China Classification Society, CCS 
    • Russian Maritime Register of Shipping, RMRS

     

  • Product Ordering Key


    Non-standard build-up combinations may be selected. However, minimum order quantities may apply.
    Please contact your local Danfoss Office for further information.

     

  • MBS 6300 pressure transmitter - Danfoss

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation

Our websites on