Pressure Transmitters for Marine Applications, Type MBS 5100 and MBS 5150

  • The ship approved high accuracy block pressure transmitter is designed for use in almost all marine applications. MBS 5150 with integrated pulse snubber is designed for use in marine applications with severe medium influences like cavitation, liquid hammer or pressure peaks and offers a reliable pressure measurement, even under harsh environmental conditions.

    The transmitters can be easily mounted directly on the MBV 5000 block test valve or the threaded pressure connection can be used.

    The flexible pressure transmitter programme covers a 4 – 20 mA output signal, absolute or gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar with zero and span adjustment.

    Excellent vibration stability, robust construction, and a high degree of EMC / EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.

    Features:

    • Designed for use in severe maritime environments
    • MBS 5150 with integrated pulse-snubber is designed for use in hydraulic applications with severe medium influences like cavitation, liquid hammer or pressure peaks and offers a reliable pressure measurement, even under harsh environmental conditions.
    • Pressure connection of acid-resistant stainless steel (AISI 316L)
    • Pressure ranges in relative (gauge) or absolute from 0 up to 600 bar
    • Output signal: 4 - 20 mA
    • A wide range of pressure connections
    • Temperature compensated and laser calibrated
    • Accuracy 0.3% FS
    • Zero and span adjustment
    • For use in zone 2 explosive atmospheres

     

    Approvals & Certificates: 

    • Lloyds Register of shipping, LRS 
    • Germanischer Lloyd, GL 
    • Bureau Veritas, BV 
    • Det Norske Veritas, DNV 
    • Registro Italiano Navale, RINA 
    • Nippon Kaiji Kyokai, NKK 
    • American Bureau of Shipping, ABS 
    • Korean Register of Shipping, KR 
    • China Classification Society, CCS 
    • Russian Maritime Register of Shipping, RMRS

     

  • Product Ordering Key


    Non-standard build-up combinations may be selected. However, minimum order quantities may apply.
    Please contact your local Danfoss Office for further information.

     

  • MBS 5100 pressure transmitter - Danfoss

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation

Our websites on