Pressure Transmitters for Industrial Applications, Type MBS 4500

  • The high accuracy pressure transmitter MBS 4500 is designed for use in almost all industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions.

    The flexible pressure transmitter programme covers a 4-20 mA output signal, absolute or gauge (relative) versions, measuring ranges from 0-1 to 0-600 bar zero and span adjustment. A rotatable plug connection and a wide range of pressure connections.

    Excellent vibration stability, robust construction, and a high degree of EMC/EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.

    Features:

    • Designed for use in severe industrial environments
    • Enslosure and wetted parts of acid-resistant stainless steel (AISI 316L)
    • Pressure ranges in relative (gauge) or absolute from 0 up to 600 bar
    • Output signal: 4 - 20 mA
    • A wide range of pressure connections
    • Temperature compensated and laser calibrated
    • Accuracy 0,5% FS
    • Zero and span adjustment
    • For use in Zone 2 explosive atmospheres  

     

  • Product Ordering Key


    Non-standard build-up combinations may be selected. However, minimum order quantities may apply.
    Please contact your local Danfoss Office for further information.

     

  • MBS 4500 pressure transmitter - Danfoss

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation