Pressure Transmitters for Heavy-Duty Applications, Type MBS 4050

  • The standard heavy duty pressure transmitter MBS 4050 with integrated pulse-snubber is designed for use in industrial applications with severe media influences like cavitation, liquid hammer or pressure peaks and offers a reliable pressure measurement, even under harsh
    environmental conditions.

    The flexible pressure transmitter programme covers different output signals, absolute or gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar and a wide range of pressure and electrical connections.

    Excellent vibration stability, robust construction, and a high degree of EMC / EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.

     

    Features:

    • Designed for use in severe industrial environments
    • Resistant to cavitation, liquid hammer and pressure peaks
    • Enslosure and wetted parts of acid-resistant stainless steel (AISI 316L)
    • Pressure ranges in relative (gauge) or absolute from 0 up to 600 bar
    • All standard output signals: 4 - 20 mA, 0 - 5 V,1 - 5 V, 1 - 6 V, 0 - 10 V
    • A wide range of pressure and electrical connections
    • Temperature compensated and laser calibrated
    • For use in Zone 2 explosive atmosphere

     

  • Product Ordering Key


    Non-standard build-up combinations may be selected. However, minimum order quantities may apply.
    Please contact your local Danfoss Office for further information.

     

  • MBS 4050 pressure transmitter - Danfoss

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation

Our websites on