Pressure Transmitters for Heavy Duty Applications, Type MBS 3200 and MBS 3250

  • The compact high temperature pressure transmitter MBS 3200 is designed for use in hydraulic and almost all industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions.

    MBS 3250 with integrated pulse-snubber is designed for use in hydraulic applications with severe medium influences like cavitation, liquid hammer or pressure peaks and offers a reliable pressure measurement, even under harsh environmental conditions.

    The flexible pressure transmitter programme covers different output signals, absolute and gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar and a wide range of pressure and electrical connections.

    A robust design, an excellent vibration stability and a high degree of EMC / EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.

    Features:

    • Designed for use in harsh industrial and hydraulic environments 
    • For medium and ambient temperatures up to 125 °C 
    • With integrated pulse-snubber. Protected against cavitation, liquid hammering and pressure peaks (MBS 3250) 
    • All standard output signals: 4 – 20 mA, 0 – 5 V, 1 – 5 V, 1 – 6 V, 0 – 10 V 
    • Enclosure and wetted parts of AISI 316L 
    • A wide range of pressure and electrical connections 
    • Temperature compensated, linearized and laser adjusted 
    • Low supply voltage

     

    Approvals & Certificates:

    • Complies with ATEX Ex II Ex 3G Ex-nA IIAT3

     

  • Product Ordering Key


    Non-standard build-up combinations may be selected. However, minimum order quantities may apply.
    Please contact your local Danfoss Office for further information.

     

  • MBS 3200 pressure transmitter - Danfoss

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation

Our websites on