Pressure Transmitters for Industrial Applications, Type MBS 32 and MBS 33

  • The standard pressure transmitters MBS 32 and MBS 33 are designed for use in almost all industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions.
    The flexible pressure transmitter programme covers different output signals, absolute and gauge (relative) versions, measuring ranges from 0-1 to 0-600 bar and a wide range of pressure and electrical connections.
    Excellent vibration stability, robust construction, and a high degree of EMC/EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.

     

    Features:

    • Designed for use in severe industrial environments 
    • CE-marked: EMC protected in accordance with EU EMC Directive 
    • Enclosure and wetted parts of acid-resistant stainless steel (AISI 316L) 
    • Temperature compensated, linearized and laser adjusted 
    • Output signals: 
      • MBS 32: 0 – 5 V, 1 – 5 V, 1 – 6 V or 0 – 10 V d.c. 
      • MBS 33: 4 – 20 mA 
    • Many different pressure connections 
    • Electrical connection through plug or cable

     

  • Product Ordering Key


    Non-standard build-up combinations may be selected. However, minimum order quantities may apply.
    Please contact your local Danfoss Office for further information.

     

  • MBS 32 pressure transmitter - Danfoss

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation