Pressure Transmitter for Marine Applications, Type MBS 3100 and MBS 3150

  • The compact ship approved pressure transmitters MBS 3100 and MBS 3150 are designed for use in almost all marine applications.

    MBS 3150 with integrated pulse-snubber is suitable in marine applications with severe medium influences like cavitation, liquid hammer or pressure peaks and offers a reliable pressure measurement, even under harsh environmental conditions.

    The flexible pressure transmitter programme covers, absolute or gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar. A wide range of pressure and electrical connections are available.

    Excellent vibration stability, robust construction, and a high degree of EMC / EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.

    Features:

    • Designed for use in severe maritime environments 
    • All relevant marine approvals 
    • Enclosure and wetted parts of acid-resistant stainless steel (AISI 316L) 
    • Pressure ranges in relative (gauge) or absolute from 0 up to 600 bar 
    • Standard output signal: 4 - 20 mA 
    • A wide range of pressure connections 
    • Temperature compensated and laser calibrated
    • For use in zone 2 explosive atmospheres

     

    Approvals & Certificates:

    • Lloyds Register of shipping, LRS 
    • Germanischer Lloyd, GL 
    • Bureau Veritas, BV 
    • Det Norske Veritas, DNV 
    • Registro Italiano Navale, RINA 
    • Nippon Kaiji Kyokai, NKK 
    • American Bureau of Shipping, ABS 
    • Korean Register of Shipping, KR 
    • China Classification Society, CCS 
    • Russian Maritime Register of Shipping, RMRS

     

  • Product Ordering Key


    Non-standard build-up combinations may be selected. However, minimum order quantities may apply.
    Please contact your local Danfoss Office for further information.

     

  • MBS 3100 pressure transmitter - Danfoss

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation

Our websites on