High Temperature Pressure Transmitters for Heavy-Duty Applications, Type MBS 2250

  • The compact heavy duty pressure transmitter MBS 2250 with integrated pulse-snubber is designed for use in hydraulic applications with severe medium influences like cavitation, liquid hammer or pressure peaks and offers a reliable pressure measurement, even under harsh environmental conditions.

    The flexible program of pressure transmitters with ratiometric output covers absolute or gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar and a wide range of pressure and electrical connections.

    A robust design, an excellent vibration stability and a high degree of EMC/EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.

    Features:

    • Designed for use in harsh industrial environments
    • For medium and ambient temperatures up to 125 °C
    • With integrated pulse-snubber. 
    • Protected against cavitation, liquid hammering and pressure peaks.
    • Rariometric out put signal: 10 - 90% of supply voltage
    • Enclosure and wetted parts of AISI 316L
    • A wide range of pressure and electrical connections
    • Temperature compensated, linearized and laser adjusted
    • For use in Zone 2 explosive atmospheres

     

  • Product Ordering Key


    Non-standard build-up combinations may be selected. However, minimum order quantities may apply.
    Please contact your local Danfoss Office for further information.

     

  • MBS 2250 pressure transmitter - Danfoss

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation

Our websites on