Pressure Transmitter for High Temperature Marine Applications, Type MBS 2100, MBS 2150 MBS 3300 and MBS 3350

  • The compact high temperature pressure transmitter is designed for use in almost all marine applications, and offers a reliable pressure measurement, even under harsh environmental conditions.

    The flexible pressure transmitter programme covers different output signals, absolute and gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar and a wide range of pressure and electrical connections.

    A robust design, an excellent vibration stability, and a high degree of EMC/EMI protection equip the pressure transmitter to meet the most stringent marine requirements.

     

     Features:

    • Designed for use in severe maritime environments 
    • For medium and ambient temperatures up to 125 °C 
    • Low supply voltage 
    • All standard output signals: 
      • MBS 2100 / MBS 2150: Ratiometric 
      • MBS 3300 / MBS 3350: 4 – 20 mA, 0 – 5 V, 1 – 5 V, 1 – 6 V, 0 – 10 V 
       
    • Enclosure and wetted parts of AISI 316L 
    • A wide range of pressure and electrical connections 
    • Temperature compensated, linearized and laser adjusted 
    • ATEX zone 2 
    • UL Haz loc Class 1, Div 2

     

    Approvals & Certificates:

    • Complies with ATEX Ex II Ex 3G Ex-nA IIAT3 
    • UL Haz loc, Class 1, Div 2 
    • Lloyds Register of shipping, LRS 
    • Germanischer Lloyd, GL 
    • Bureau Veritas, BV 
    • Det Norske Veritas, DNV 
    • Registro Italiano Navale, RINA 
    • Nippon Kaiji Kyokai, NKK 
    • American Bureau of Shipping, ABS 
    • Korean Register of Shipping, KR 
    • China Classification Society, CCS

     

  • Product Ordering Key


    Non-standard build-up combinations may be selected. However, minimum order quantities may apply.
    Please contact your local Danfoss Office for further information.

     

  • MBS 2100 pressure transmitter - Danfoss

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation

Our websites on