OEM Dual Output Transmitters for Heavy-Duty Applications, Type MBS 1300 and MBS 1350

  • MBS 1300 Series is a dual output transmitter. Output 1 gives a pressure signal where as output 2 gives a temperature signal. The Series consists of two versions:

    • MBS 1300 – without integrated pulse-snubber
    • MBS 1350 – with integrated pulse-snubber 

     

    The integrated pulse-snubber offers a high degree of protection against cavitations and liquid hammer, and the well thought out design results in excellent vibration stability and an exceptional robustness. The high degree of EMI protection equips the pressure transmitter to meet most requirements.

    Features:

    • Designed for use in severe OEM applications
    • For medium and ambient temperaturesup to 125 °C
    • All standard output signals:
      • 1 – 5 V, 1 – 6 V,
      • 10 – 90% ratiometric voltage
       
    • Wetted parts made of stainless steel
    • A wide range of pressure and electricalconnections
    • EMC protection up to 100 V/m

     

    Approvals & Certificates:

    • UL 508 recognized 
    • ISO 7637 pulse 1 - 4

     

     

  • Product Ordering Key


    Non-standard build-up combinations may be selected. However, minimum order quantities may apply.
    Please contact your local Danfoss Office for further information.

     

  • MBS 1300 pressure transmitter - Danfoss

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation