Global navigation

Contact Danfoss

Message

Reset
Send

Your information

Reset
Send

Please wait while sending message

Thank you, your message was sent successfully to Danfoss. We will get in touch with you soon.

An error occurred

Sorry for the inconvenience, but there was a problem sending your request to Danfoss. We kindly ask you to try again later.

Pressure Transmitters, Type AKS 32 and AKS 33

  • AKS 32 and AKS 33 are pressure transmitters that measure a pressure and convert the measured value to a standard signal:

    • 1 → 5 V d.c. or 0 → 10 V d.c. for AKS 32 
    • 4 → 20 mA for AKS 33

      A robust design makes the AKS very suitable for application within a number of fields e.g.

      • Air conditioning systems 
      • Refrigeration plant 
      • Process control 
      • Laboratories

       

      Features
      Highly developed sensor technology means high pressure regulation accuracy, a very important factor in the precise and energy-economic capacity
      regulation of refrigeration plant. ƒƒ

      • Temperature compensation for LP and HP pressure transmitters, developed specially for refrigeration plant: 
        • LP: −30 → +40°C (≤16 bar) 
        • HP: 0 → +80°C (>16 bar) 
         
      • Compatibility with all refrigerants incl. ammonia means less stock and greater application flexibility. 
      • Built-in voltage stabiliser, i.e. the AKS pressure transmitters can be powered from an unregulated voltage supply of any output within given limits. 
      • Effective protection against moisture means that the sensor can be mounted in very harsh environments, e.g. in the suction line encapsulated in an ice block. 
      • Robust construction gives protection against mechanical influences such as shock, vibration and pressure surge. AKS sensors can be mounted direct on to the plant. 
      • No adjustment necessary. With the highly developed sensor technology and sealed gauge principle, the accuracy of the factory setting is maintained independent of variations in ambient temperature and atmospheric pressure. This is very important when ensuring evaporating pressure control in air conditioning and refrigeration applications. 
      • EMC protection according to EU 
      • EMC-directive (CE-marked) 
      • Polarity protected inputs.

       

      Approvals & certificates

       

      • UL

       

       

       

    Be socialTake part

    Want to socialize with us?

    Get to know us and take part in the conversation